* .SUBCKT 2PA1774RM 1 2 3 * Q1 3 1 2 Q2PA1774RM + AREA = 1 * .MODEL Q2PA1774RM PNP + IS = 1.366E-014 + NF = 0.9882 + ISE = 4.769E-015 + NE = 1.495 + BF = 295 + IKF = 0.08 + VAF = 39.15 + NR = 0.9847 + ISC = 5.554E-015 + NC = 1.144 + BR = 11 + IKR = 0.025 + VAR = 9.5 + RB = 280 + IRB = 6E-005 + RBM = 1.4 + RE = 0.54 + RC = 0.41 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.197E-011 + VJE = 1.044 + MJE = 0.4465 + TF = 5.3E-010 + XTF = 7 + VTF = 7 + ITF = 0.2108 + PTF = 0 + CJC = 6.828E-012 + VJC = 0.729 + MJC = 0.44 + XCJC = 0.6288 + TR = 5.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9059 .ENDS *