* .SUBCKT BC847BV 1 2 3 4 5 6 * * * BC847BV * 2 NPN Transistors in SOT666 * QTR1 = QTR2 NPN * Ic= 100mA * Vceo= 45V * Q1 6 2 1 QTR1 Q2 3 5 4 QTR1 * * TOPVIEW: * * C-------(TR1) * | B----(TR2) * | | E-(TR2) * | | | * __6__5__4__ * | | * | | SOT666 * |o | * |___________| * 1 2 3 * | | | * | | C-(TR2) * | B----(TR1) * E-------(TR1) * * .MODEL QTR1 NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 324.4 + IKF = 0.109 + VAF = 82 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 8.29 + IKR = 0.09 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 0.7014 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.244E-11 + VJE = 0.7579 + MJE = 0.3656 + TF = 4.908E-10 + XTF = 9.51 + VTF = 2.927 + ITF = 0.3131 + PTF = 0 + CJC = 3.347E-12 + VJC = 0.5463 + MJC = 0.391 + XCJC = 0.6193 + TR = 9E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.979 .ENDS *