* .SUBCKT PBLS4004D 1 2 3 4 5 6 * R1 5 55 2.2E+04 Cres1 5 3 4.3E-13 R21 55 44 1.1E+04 R22 44 4 1.1E+04 Cres2 44 3 1.1E-13 * Q1 6 2 1 PB51403 Q2 3 55 4 PDTC124EM * .MODEL PB51403 PNP + IS = 2.526E-013 + NF = 0.9959 + ISE = 1.056E-013 + NE = 1.763 + BF = 480 + IKF = 0.49 + VAF = 40 + NR = 0.994 + ISC = 5.238E-014 + NC = 1.128 + BR = 75 + IKR = 0.3 + VAR = 10 + RB = 21 + IRB = 0.00019 + RBM = 0.2 + RE = 0.085 + RC = 0.095 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.2E-011 + VJE = 0.8407 + MJE = 0.4065 + TF = 5.6E-010 + XTF = 10 + VTF = 1 + ITF = 0.4 + PTF = 0 + CJC = 3.212E-011 + VJC = 0.5149 + MJC = 0.3901 + XCJC = 1 + TR = 6E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 * .MODEL PDTC124EM NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS *