* .SUBCKT PMEM1505NG 1 2 3 4 5 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 5 2E+6 D1 1 5 SBD Q1 4 2 3 TR * .MODEL SBD D + IS = 1.686E-6 + N = 1.015 + BV = 21 + IBV = 1E-6 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + EG = 0.69 + XTI = 2 * .MODEL TR NPN + IS = 5.081E-14 + NF = 0.9851 + ISE = 3.304E-14 + NE = 2.27 + BF = 435 + IKF = 0.75 + VAF = 16.5 + NR = 0.985 + ISC = 9.959E-15 + NC = 1.506 + BR = 243 + IKR = 0.188 + VAR = 15.9 + RB = 27 + IRB = 0.00074 + RBM = 0.05 + RE = 0.11 + RC = 0.19 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.863E-11 + VJE = 0.8 + MJE = 0.393 + TF = 4.5E-10 + XTF = 4 + VTF = 0.9 + ITF = 0.8 + PTF = 0 + CJC = 1.287E-11 + VJC = 0.7021 + MJC = 0.41 + XCJC = 1 + TR = 1.8E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *