* .SUBCKT PMEM4020ND 1 2 3 4 5 6 * D1 4 3 DIODE R1 4 3 2E+06 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * Q1 6 5 1 TR1 * .MODEL DIODE D + IS = 1.686E-06 + N = 1.015 + BV = 21 + IBV = 1E-06 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + EG = 0.69 + XTI = 2 * .MODEL TR1 NPN + IS = 1.967E-13 + NF = 0.9876 + ISE = 1.999E-13 + NE = 2.5 + BF = 480 + IKF = 1 + VAF = 85 + NR = 0.9878 + ISC = 1E-18 + NC = 2.563 + BR = 65 + IKR = 5.5 + VAR = 12 + RB = 80 + IRB = 3E-05 + RBM = 0.6 + RE = 0.051 + RC = 0.073 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.158E-10 + VJE = 0.5499 + MJE = 0.3105 + TF = 4.5E-10 + XTF = 9 + VTF = 3 + ITF = 0.8 + PTF = 0 + CJC = 2.146E-11 + VJC = 0.739 + MJC = 0.4495 + XCJC = 1 + TR = 1.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS