* .SUBCKT PMEM4020PD 1 2 3 4 5 6 * D1 4 3 DIODE R1 4 3 2E+06 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * Q1 6 5 1 TR1 * .MODEL DIODE D + IS = 1.686E-06 + N = 1.015 + BV = 21 + IBV = 1E-06 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + EG = 0.69 + XTI = 2 * .MODEL TR1 PNP + IS = 2.526E-13 + NF = 0.9959 + ISE = 1.056E-13 + NE = 1.763 + BF = 480 + IKF = 0.49 + VAF = 40 + NR = 0.994 + ISC = 5.238E-14 + NC = 1.128 + BR = 75 + IKR = 0.3 + VAR = 10 + RB = 21 + IRB = 0.00019 + RBM = 0.2 + RE = 0.048 + RC = 0.085 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.2E-11 + VJE = 0.8407 + MJE = 0.4065 + TF = 5.6E-10 + XTF = 10 + VTF = 1 + ITF = 0.4 + PTF = 0 + CJC = 3.212E-11 + VJC = 0.5149 + MJC = 0.3901 + XCJC = 1 + TR = 6E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS