Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP SST Models
Please check product availability before design-in
BCW61C
.SUBCKT BCW61C 1 2 3 * ********************************************************** * * NXP Semiconductors * * General purpose PNP transistor * Ic = 100 mA * Vceo = 32 V * hFE = 40 @ 5V/10 ?A (min) * * Extraction date (week/year): 02/2009 * Simulator: Spice 3 * * TOPVIEW: * * C * | * _____3_____ * | | * | | SOT23 * | | * |___________| * 1 2 * | | * B E * * Diode D1, transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * ********************************************************** * * housing parasitics LBlead 11 111 3.5E-10 LE 2 22 1.12E-09 LC 3 33 2.3E-10 LBbond 1 11 9E-10 CBCG 33 111 6.2E-14 CBEG 22 111 4.5E-14 CCEG 22 33 6.2E-14 * Q1 33 111 22 MAIN AREA = 0.9196 Q3 333 111 22 MAIN AREA = 0.08035 D1 333 111 DIODE RQ 333 33 111.9 * .MODEL MAIN PNP + IS = 1.619E-014 + NF = 0.9835 + ISE = 7.218E-015 + NE = 1.521 + BF = 266.9 + IKF = 0.08202 + VAF = 12.88 + NR = 0.977 + ISC = 3.672E-015 + NC = 1.122 + BR = 10.73 + IKR = 0.03072 + VAR = 24.01 + RB = 39.4 + IRB = 0.0001272 + RBM = 1.321 + RE = 0.3 + RC = 0.5566 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.14E-011 + VJE = 0.7923 + MJE = 0.4031 + TF = 9E-010 + XTF = 20 + VTF = 5 + ITF = 0.52 + PTF = 0 + CJC = 5.839E-012 + VJC = 1 + MJC = 0.5758 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 * .MODEL DIODE D + IS = 5.409E-017 + N = 0.9852 + BV = 1000 + IBV = 0.001 + RS = 2.939 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS
View this model