Home
About NXP
News
Careers
Investors
Order/buy
Tech support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH2525L
******************************************************************************* ***************************************************************** * NXP PH2525L * * Polarity N-Channel * Ratings 25V/2.50E-03OHMS/25A * * Date Created Mon May 29 03:48:56 2006 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH2525L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 5.87775890822787e-10 RLG GATE 1 1.47724068867997 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00112043636363636 TC=0.0062287067712068,3.80963874704965e-06 RBD 9 4 0.000630730628119451 TC=0.0062287067712068,3.80963874704965e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 4.35458620689655e-09 RG 1 2 0.696625915206452 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 3540 + -4 3500 + -3 3460 + -2 3289 + -1 2099 + -0.5 1530 + -0.2 1250 + -0.1 1182 + 0 1117 + 0.1 1050 + 0.2 994 + 0.5 888 + 1 801 + 2 714 + 5 592 + 10 499 + 12 473 + 20 409 + 25 383 .MODEL MINT NMOS(Vto=2.17 Kp=3.4652e+02 Nfs=440000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=7.84501033135699e-12 + N=1 M=0.44 VJ=0.71 Fc=0.5 Cjo=2.159e-09 Tt=2.5e-08) .ENDS *******************************************************************************
View this model