Home
About NXP
News
In Focus
Careers
Investors
Tech support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search
Home
Products
Applications
NXP MOSFET Models
Please check product availability before design-in
PH4025L
***************************************************************** * NXP PH4025L Version2 Modified Vto from 2.254 to 2.29; Kp from 243 to 180 * Nfs from 510e+09 to 850e+09 * * Polarity N-Channel * Ratings 25V/4.36E-03OHMS/25A * * Date Created Tue Apr 3 08:08:52 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT Ph4025L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 250000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00201820868055619 TC=0.00527877851522618,4.48077563095653e-06 RBD 9 4 0.000913465584367349 TC=0.00527877851522618,4.48077563095653e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 2.69089964157706e-09 RG 1 2 0.479865036608258 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 2050 + -5 2050 + -4 2040 + -3 2040 + -2 1894 + -1 1190 + -0.5 746 + -0.2 620 + -0.1 589 + 0 562.5 + 0.1 536 + 0.2 516 + 0.5 471 + 1 433 + 2 393 + 5 333 + 10 287 + 20 241 + 30 218 .MODEL MINT NMOS(Vto=2.29 Kp=180 Nfs=850e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=8.93684900500895e-13 + N=1 M=0.44 VJ=0.79 Fc=0.5 Cjo=1.245e-09 Tt=1e-09) .ENDS
View this model