Home
About NXP
News
In Focus
Careers
Investors
Tech support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search
Home
Products
Applications
NXP MOSFET Models
Please check product availability before design-in
PH5525L
******************************************************************************* ***************************************************************** * NXP PH5525L * * Polarity N-Channel * Ratings 25V/5.50E-03OHMS/25A * * Date Created Sun May 28 23:43:39 2006 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH5525L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 4.49146454710798e-10 RLG GATE 1 1.12882720852392 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0028914890501033 TC=0.00500263987705932,4.66248311957116e-06 RBD 9 4 0.00112598810653195 TC=0.00500263987705932,4.66248311957116e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 2.353e-09 RG 1 2 1.79915647880161 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1660 + -5 1650 + -2 1600 + -1 1010 + -0.5 736 + -0.2 610 + -0.1 571 + 0 543 + 0.1 506 + 0.2 479 + 0.5 426 + 1 384 + 2 343 + 5 283 + 10 239 + 12 227 + 20 197 + 25 185 .MODEL MINT NMOS(Vto=2.08426136493952 Kp=1.3194e+02 Nfs=430000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=1.10236661123291e-12 + N=1 M=0.45 VJ=0.73 Fc=0.5 Cjo=9.93e-10 Tt=1.6e-08) .ENDS *******************************************************************************
View this model