Home
About NXP
News
In Focus
Careers
Investors
Tech support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search
Home
Products
Applications
NXP MOSFET Models
Please check product availability before design-in
PHB20NQ20T
******************************************************************************* ***************************************************************** * NXP PHB20NQ20T * * Polarity N-Channel * Ratings 200V/1.20E-01OHMS/10A * * Date Created Thu May 12 15:08:07 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHB20NQ20T DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 5.9e-09 RLS2 SOURCE 8 14.8283048 RLS1 8 7 0.0015 RDS 7 4 4000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0626193906091645 TC=0.0105464141423929,1.56865178656624e-05 RBD 9 4 0.00351220237213353 TC=0.0105464141423929,1.56865178656624e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000000 CGS 2 6 4.413e-09 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1050 + -5 1050 + -2 1050 + -1 1050 + -0.5 1050 + -0.2 1050 + -0.1 1050 + 0 1050 + 0.1 1050 + 0.2 990 + 0.3 710 + 0.4 590 + 0.5 500 + 0.6 440 + 0.7 410 + 0.8 390 + 0.9 350 + 1 340 + 2 240 + 5 160 + 10 140 + 30 84 + 60 60 + 100 46 .MODEL MINT NMOS(Vto=3.8656496303409 Kp=2.8205e+01 Nfs=1220000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=500) .MODEL DBD D(Bv=210.00 Ibv=2.50E-04 Rs=1E-6 Is=1.17290072479275e-12 + N=1 M=0.880000000000001 VJ=0.5 Fc=0.5 Cjo=1.1495e-09 Tt=1.24e-07) .ENDS *******************************************************************************
View this model