Home
About NXP
News
In Focus
Careers
Investors
Tech support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search
Home
Products
Applications
NXP MOSFET Models
Please check product availability before design-in
PHD77NQ03T
***************************************************************** * NXP PHD77NQ03T * * Polarity N-Channel * Ratings 25V/9.50E-03OHMS/25A * * Date Created Mon May 14 08:06:11 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHD77NQ03T DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 5e-06 LG GATE 1 4.35843196160866e-09 RLG GATE 1 10.9539250130161 LS SOURCE 8 3.82015997067713e-09 RLS2 SOURCE 8 9.60110108982365 RLS1 8 7 0.00202469493118273 RDS 7 4 500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0022541595377752 TC=0.00781132288210715,7.53369993320788e-06 RBD 9 4 0.000450934930969091 TC=0.00781132288210715,7.53369993320788e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 7.28368421052632e-10 RG 1 2 1.11775061013763 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 830 + -5 830 + -4 860 + -3 960 + -2 832 + -1 639 + -0.5 574 + -0.2 539 + -0.1 527 + 0 515.5 + 0.1 501 + 0.2 486 + 0.5 441 + 1 373 + 2 301 + 5 223 + 10 176 + 20 139 + 30 120 .MODEL MINT NMOS(Vto=3.12 Kp=40 Nfs=920e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=3.03248700954407e-13 + N=1 M=0.47 VJ=0.87 Fc=0.5 Cjo=8.38e-10 Tt=3.564e-09) .ENDS
View this model