* .SUBCKT BAT85 1 2 * * The Resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 BAT85 R1 1 2 5.416E+7 * .MODEL BAT85 D + IS = 2.076E-7 + N = 1.023 + BV = 33 + IBV = 10E-6 + RS = 2.326 + CJO = 1.21E-11 + VJ = 0.1319 + M = 0.2904 + EG = 0.69 + XTI = 2 .ENDS *