* .SUBCKT BSR43 1 2 3 * housing parasitics LB 2 22 3.454E-09 LE 3 333 3.543E-09 LC 1 11 1E-13 CBCG 22 11 1.705E-13 CBEG 22 333 6.5E-14 CCEG 11 333 1.705E-13 Q1 11 22 333 QBSR43 D1 22 11 DIODE * * The diode does not reflect a physical * device but improves only modeling * in the reverse mode of operation * .MODEL QBSR43 NPN( + IS = 4.638E-14 + NF = 0.9949 + ISE = 3.954E-16 + NE = 1.25 + BF = 145.2 + IKF = 0.55 + VAF = 91 + NR = 0.9994 + ISC = 2.3E-10 + NC = 1.891 + BR = 2.821 + IKR = 0.15 + VAR = 55 + RB = 55 + IRB = 2E-06 + RBM = 0.4 + RE = 0.391 + RC = 0.02 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.404E-11 + VJE = 0.7161 + MJE = 0.3543 + TF = 7.3E-10 + XTF = 9 + VTF = 5 + ITF = 1.6 + PTF = 0 + CJC = 2.79E-11 + VJC = 0.5208 + MJC = 0.4256 + XCJC = 1 + TR = 1.2E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 ) * .MODEL DIODE D ( + IS = 9.8E-11 + N = 1.05 + BV = 1000 + IBV = 0.001 + RS = 80 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3) .ENDS *