* .SUBCKT BCM857BS 1 2 3 4 5 6 * *************************************************************** * * NXP Semiconductors * * PNP Matched pairs double transistors * Ic = 100mA * Vceo = 45 V * hFE = 290 @ VCE = -5 V; IC = 2 mA (typical) * * Extraction date (week/year): 47/2005 * Simulator: Spice 3 * * TOPVIEW: * * C1 B2 E2 * | | | * _6___5___4_ * | | * | | SOT363 * | | * |___________| * 1 2 3 * | | | * E1 B1 C2 * * Diodes D1/D2, transistors Q3/Q4 and resistors RQ1/RQ2 * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * *************************************************************** * Q1 6 2 1 MAIN AREA = 0.9196 Q3 66 2 1 MAIN AREA = 0.08035 D1 6 2 DIODE RQ1 6 66 111.9 * Q2 3 5 4 MAIN AREA = 0.9196 Q4 33 5 4 MAIN AREA = 0.08035 RQ2 3 33 111.9 D2 3 5 DIODE * .MODEL MAIN PNP + IS = 1.619E-014 + NF = 0.9835 + ISE = 7.218E-015 + NE = 1.521 + BF = 266.9 + IKF = 0.08202 + VAF = 12.88 + NR = 0.977 + ISC = 3.672E-015 + NC = 1.122 + BR = 10.73 + IKR = 0.03072 + VAR = 24.01 + RB = 39.4 + IRB = 0.0001272 + RBM = 1.321 + RE = 0.3 + RC = 0.5566 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.14E-011 + VJE = 0.7923 + MJE = 0.4031 + TF = 9E-010 + XTF = 20 + VTF = 5 + ITF = 0.52 + PTF = 0 + CJC = 5.839E-012 + VJC = 1 + MJC = 0.5758 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 * .MODEL DIODE D + IS = 5.409E-017 + N = 0.9852 + BV = 1000 + IBV = 0.001 + RS = 2.939 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS