.SUBCKT PESD5V0L6UAS 1 2 3 4 5 6 7 8 * D1 6 1 PESD5V0L6UAS D2 6 2 PESD5V0L6UAS D3 6 3 PESD5V0L6UAS D4 6 4 PESD5V0L6UAS D5 6 5 PESD5V0L6UAS D6 6 8 PESD5V0L6UAS * * The resistor R1 is only for * pinning of the device * R1 6 7 0 * * .MODEL PESD5V0L6UAS D + IS = 3.644E-17 + N = 0.9717 + BV = 6.8 + IBV = 0.001 + RS = 0.5003 + CJO = 1.641E-11 + VJ = 0.8979 + M = 0.33 + FC = 0.5 .ENDS