.SUBCKT PESD5V2S18U 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 * * The Resistors R1-R19 do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. * D1 6 1 PESD5V2S18U R1 6 1 5E+7 D2 6 2 PESD5V2S18U R2 6 2 5E+7 D3 6 3 PESD5V2S18U R3 6 3 5E+7 D4 6 4 PESD5V2S18U R4 6 4 5E+7 D5 6 5 PESD5V2S18U R5 6 5 5E+7 D6 6 7 PESD5V2S18U R6 6 7 5E+7 D7 6 8 PESD5V2S18U R7 6 8 5E+7 D8 6 9 PESD5V2S18U R8 6 9 5E+7 D9 6 10 PESD5V2S18U R9 6 10 5E+7 D10 6 11 PESD5V2S18U R10 6 11 5E+7 D11 6 12 PESD5V2S18U R11 6 12 5E+7 D12 6 13 PESD5V2S18U R12 6 13 5E+7 D13 6 14 PESD5V2S18U R13 6 14 5E+7 D14 6 15 PESD5V2S18U R14 6 15 5E+7 D15 6 17 PESD5V2S18U R15 6 17 5E+7 D16 6 18 PESD5V2S18U R16 6 18 5E+7 D17 6 19 PESD5V2S18U R17 6 19 5E+7 D18 6 20 PESD5V2S18U R18 6 20 5E+7 * * The resistor R19 is only for * pinning of the device * R19 16 6 0 * .MODEL PESD5V2S18U D + IS = 2.779E-16 + N = 0.9976 + BV = 6.7 + IBV = 0.001 + RS = 0.2888 + CJO = 1.025E-10 + VJ = 0.7664 + M = 0.3438 + FC = 0.5 .ENDS