***************************************************************** * NXP PSMN025_100D * * Polarity N-Channel * Ratings 100V/2.20E-02OHMS/25A * * Date Created Fri Apr 22 12:24:53 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN025_100D DRAIN GATE SOURCE LD DRAIN 5 1e-10 RLD2 DRAIN 5 0.2513272 RLD1 5 4 5e-06 LG GATE 1 4e-09 RLG GATE 1 10.053088 LS SOURCE 8 3.7e-09 RLS2 SOURCE 8 9.2991064 RLS1 8 7 0.00145 RDS 7 4 2000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0172479317375901 TC=0.010841369074607,8.40154075842407e-06 RBD 9 4 0.00248734512911343 TC=0.010841369074607,8.40154075842407e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000000 CGS 2 6 2.335e-09 RG 1 2 1.4977 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 2050 + -5 2050 + -2 2050 + -1 2050 + -0.5 2050 + -0.2 2050 + -0.1 2050 + 0 2050 + 0.1 2050 + 0.2 1875 + 0.3 1675 + 0.4 1500 + 0.5 1350 + 0.6 1200 + 0.7 1075 + 0.8 950 + 0.9 875 + 1 825 + 3 475 + 6 375 + 10 275 + 100 89 .MODEL MINT NMOS(Vto=3.67020011651493 Kp=4.9415e+01 Nfs=890000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=500) .MODEL DBD D(Bv=100.00 Ibv=2.50E-04 Rs=1E-6 Is=5.48496960413685e-12 + N=1 M=0.66 VJ=0.5 Fc=0.5 Cjo=1.21e-09 Tt=8.2e-08) .ENDS