* .SUBCKT BAV23CDG 1 2 3 * * The resistors R1&R2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 3 1.622E+10 D1 1 3 BAV23CDG R2 2 3 1.622E+10 D2 2 3 BAV23CDG * .MODEL BAV23CDG D + IS = 3.648E-9 + N = 1.909 + BV = 260 + IBV = 2E-7 + RS = 0.7535 + CJO = 6.99E-13 + VJ = 0.2028 + M = 0.1151 + FC = 0.5 + TT = 3.462E-8 .ENDS