.SUBCKT BAW101 1 2 3 4 * * The Resistors do not reflect * physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 4 1 1.2E+10 D1 4 1 BAW101 R2 3 2 1.2E+10 D2 3 2 BAW101 * .MODEL BAW101 D + IS = 7.219E-9 + N = 2 + BV = 310 + IBV = 0.0001 + RS = 0.63 + CJO = 4.584E-13 + VJ = 0.7483 + M = 0.06257 + FC = 0.5 + TT = 2.1987E-8 .ENDS