! Filename: BF51301.S2P Version: 2.1 ! Philips part #: BF511 Date: Feb 2005 ! Bias condition: VDS=10.00V; VGS=1.0E-04V; ID_MAX=20mA; VGS_START=0V; ! # MHz S MA R 50 ! Standard S11 S21 S12 S22 ! Mag Ang Mag Ang Mag Ang Mag Ang ! Freq [rat] [deg] [rat] [deg] [rat] [deg] [rat] [deg] 40 .99866 -5.5537 .80301 173.51 .01045 85.788 .98777 -2.6418 50 .99831 -6.9239 .80192 171.88 .01302 84.747 .98751 -3.2987 100 .99275 -13.777 .79831 163.89 .02575 79.712 .98466 -6.6081 200 .97234 -27.168 .78107 148.33 .04974 70.089 .97563 -13.014 300 .94319 -39.953 .75711 133.28 .07052 61.092 .96242 -19.286 400 .90943 -52.076 .72965 119.07 .08766 52.711 .94713 -25.288 500 .87388 -63.461 .70057 105.87 .10163 45.081 .93204 -31.107 600 .83978 -74.184 .67292 93.704 .11242 38.469 .91793 -36.800 700 .80951 -84.148 .64149 82.567 .11961 32.457 .90631 -42.336 800 .78373 -93.629 .61443 71.834 .12448 26.563 .89664 -47.811 900 .76067 -102.49 .58993 62.255 .12787 21.342 .88905 -53.276 1000 .74310 -110.82 .56098 53.624 .12818 16.876 .88442 -58.705 ! STABILITY MAXIMUM GAIN CHAR FREQ.'S ! K B1 20LogS21 M.S.G. GMAX GUM fT fMAX ! Freq [rat] [rat] [dB] [dB] [dB] [dB] [GHz] [GHz] 40 .051 .048 -1.9 18.9 ******* 40.0 .35 2.34 50 .063 .048 -1.9 17.9 ******* 38.9 .35 2.41 100 .123 .056 -2.0 14.9 ******* 31.6 .35 2.65 200 .241 .078 -2.1 12.0 ******* 23.7 .36 2.89 300 .359 .109 -2.4 10.3 ******* 18.5 .36 2.95 400 .478 .145 -2.7 9.2 ******* 14.8 .37 2.83 500 .591 .178 -3.1 8.4 ******* 12.0 .39 2.72 600 .693 .210 -3.4 7.8 ******* 9.9 .40 2.72 700 .790 .236 -3.9 7.3 ******* 8.3 .41 2.66 800 .886 .257 -4.2 6.9 ******* 7.0 .43 2.56 900 .968 .273 -4.6 6.6 ******* 6.0 .45 2.52 1000 1.042 .286 -5.0 ******* 5.2 5.1 .47 2.50