! Filename: BFG135A.S2P Version: 2.1 ! Philips part #: BFG135 Date: Dec 1990 ! Bias condition: Vce=10V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .817 -35.6 18.641 156.6 .026 72.1 .921 -21.7 ! 38.4 100 .711 -78.7 14.611 131.5 .049 52.9 .711 -44.7 ! 29.4 200 .619 -121.0 9.630 108.8 .064 42.0 .476 -64.0 ! 22.9 300 .589 -143.2 6.908 96.4 .072 40.4 .364 -74.0 ! 19.3 400 .581 -156.9 5.328 88.1 .077 42.3 .307 -81.4 ! 16.8 500 .580 -166.9 4.337 81.2 .083 44.9 .276 -88.1 ! 14.9 600 .579 -174.3 3.662 75.3 .090 48.2 .261 -94.5 ! 13.4 700 .580 179.1 3.194 70.0 .098 51.1 .253 -101.1 ! 12.2 800 .581 173.2 2.820 64.9 .107 53.9 .250 -107.7 ! 11.1 900 .585 167.7 2.521 60.7 .116 56.3 .251 -114.4 ! 10.1 1000 .593 162.5 2.289 56.5 .128 58.6 .255 -121.6 ! 9.4 1200 .615 153.3 1.943 48.3 .153 61.1 .274 -136.6 ! 8.2 1400 .639 145.8 1.674 39.8 .177 61.7 .310 -150.9 ! 7.2 1600 .651 138.7 1.464 32.9 .209 62.2 .349 -163.2 ! 6.3 1800 .672 130.9 1.339 25.7 .246 58.9 .391 -174.7 ! 5.9 2000 .697 122.7 1.202 19.4 .276 56.8 .432 172.9 ! 5.4 2200 .737 116.0 1.090 13.8 .306 53.4 .484 161.4 ! 5.3 2400 .752 111.7 .955 10.8 .326 51.4 .531 151.4 ! 4.7 2600 .756 105.4 .898 5.7 .364 45.8 .561 141.0 ! 4.4 2800 .753 98.0 .791 .2 .376 39.4 .581 130.1 ! 3.4 3000 .774 90.7 .755 -2.4 .399 36.3 .615 119.4 ! 3.6