! Filename: BFG135B.S2P Version: 2.0 ! Philips part #: BFG135 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=25mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .710 -47.0 29.002 150.8 .023 67.4 .866 -30.8 ! 38.3 100 .604 -95.4 20.119 124.1 .041 51.2 .603 -60.3 ! 30.0 200 .545 -134.7 11.939 104.0 .055 47.1 .376 -85.6 ! 23.7 300 .531 -153.5 8.318 93.8 .064 49.1 .284 -101.0 ! 20.2 400 .530 -164.8 6.375 86.7 .074 52.5 .240 -113.0 ! 17.8 500 .531 -173.4 5.164 80.9 .085 54.5 .218 -122.9 ! 15.9 600 .530 180.0 4.346 75.9 .097 56.3 .208 -130.7 ! 14.4 700 .533 173.9 3.774 71.2 .109 58.2 .205 -137.9 ! 13.2 800 .534 168.8 3.314 66.9 .119 59.4 .202 -144.5 ! 12.0 900 .541 163.5 2.981 63.0 .133 59.7 .206 -151.6 ! 11.2 1000 .547 158.9 2.707 59.2 .147 60.3 .213 -157.6 ! 10.4 1200 .571 150.5 2.286 51.9 .172 59.8 .235 -169.8 ! 9.1 1400 .594 143.4 1.979 44.5 .196 58.6 .268 -179.0 ! 8.1 1600 .607 137.5 1.745 37.9 .225 57.8 .300 173.1 ! 7.2 1800 .620 130.3 1.597 30.9 .256 53.9 .330 164.4 ! 6.7 2000 .652 122.9 1.450 25.2 .283 52.1 .364 155.2 ! 6.2 2200 .690 116.3 1.330 19.4 .306 48.8 .408 147.0 ! 6.1 2400 .715 111.6 1.200 15.9 .323 47.2 .453 139.6 ! 5.7 2600 .721 106.0 1.127 9.9 .353 42.6 .483 131.7 ! 5.4 2800 .724 99.5 1.005 4.2 .365 36.8 .500 122.6 ! 4.5 3000 .745 91.9 .953 .2 .384 34.4 .528 113.5 ! 4.5