! Filename: BFG135C.S2P Version: 2.0 ! Philips part #: BFG135 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .664 -52.8 34.530 148.0 .022 67.1 .833 -36.3 ! 38.4 100 .565 -104.1 22.367 120.3 .038 51.3 .561 -69.8 ! 30.3 200 .534 -140.8 12.969 102.0 .052 49.2 .353 -98.9 ! 24.3 300 .509 -157.7 8.879 92.9 .062 52.4 .276 -116.8 ! 20.6 400 .514 -168.4 6.794 86.8 .074 55.4 .243 -130.0 ! 18.2 500 .521 -175.8 5.501 81.4 .085 58.0 .230 -140.3 ! 16.4 600 .520 178.3 4.640 76.1 .097 59.1 .223 -148.5 ! 14.9 700 .516 174.1 4.048 71.9 .109 60.4 .221 -155.3 ! 13.7 800 .532 167.2 3.530 67.8 .124 60.9 .221 -161.7 ! 12.6 900 .520 163.7 3.201 65.2 .136 60.7 .225 -167.4 ! 11.7 1000 .538 160.0 2.885 61.0 .150 60.6 .232 -173.1 ! 10.9 1200 .553 151.3 2.466 54.3 .176 59.9 .252 176.9 ! 9.7 1400 .595 144.5 2.085 47.5 .201 58.0 .279 169.5 ! 8.6 1600 .589 137.9 1.850 41.7 .226 57.2 .308 162.9 ! 7.6 1800 .618 130.8 1.696 35.4 .257 52.9 .331 155.2 ! 7.2 2000 .632 124.8 1.538 30.3 .282 50.7 .364 147.6 ! 6.6 2200 .658 117.9 1.439 22.0 .303 48.2 .405 140.9 ! 6.4 2400 .688 113.0 1.260 20.5 .319 46.6 .440 134.9 ! 5.7 2600 .702 109.3 1.202 14.7 .350 42.4 .466 128.1 ! 5.6 2800 .695 101.8 1.108 7.2 .361 37.2 .487 120.1 ! 4.9 3000 .707 93.7 1.071 4.2 .379 35.3 .519 112.3 ! 5.0