! Filename: BFG135D.S2P Version: 2.0 ! Philips part #: BFG135 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=75mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .650 -56.2 36.130 146.2 .022 64.7 .815 -38.7 ! 38.3 100 .551 -106.4 22.936 119.3 .038 51.1 .535 -73.0 ! 30.2 200 .513 -142.7 13.020 101.2 .051 50.2 .340 -103.3 ! 24.2 300 .505 -159.1 8.969 92.2 .062 54.4 .270 -122.1 ! 20.7 400 .506 -169.3 6.847 85.9 .075 57.1 .244 -135.7 ! 18.3 500 .508 -177.1 5.533 80.7 .088 59.1 .232 -146.2 ! 16.4 600 .510 177.0 4.655 75.9 .101 60.0 .226 -154.2 ! 14.9 700 .512 171.2 4.025 71.7 .114 61.1 .227 -161.0 ! 13.6 800 .512 166.4 3.536 67.7 .128 61.1 .227 -167.6 ! 12.5 900 .518 161.5 3.183 64.2 .141 60.9 .233 -173.5 ! 11.7 1000 .525 157.0 2.891 60.5 .156 60.6 .241 -179.2 ! 10.9 1200 .550 148.6 2.439 53.8 .183 59.1 .263 171.1 ! 9.6 1400 .573 142.0 2.110 46.8 .208 57.1 .290 163.7 ! 8.6 1600 .583 136.4 1.865 40.7 .236 55.8 .318 157.2 ! 7.7 1800 .600 129.2 1.702 33.9 .265 51.5 .341 149.9 ! 7.1 2000 .626 122.5 1.557 28.6 .289 49.1 .370 142.5 ! 6.6 2200 .663 115.8 1.422 22.9 .309 46.0 .407 135.8 ! 6.4 2400 .683 111.4 1.300 19.8 .324 44.6 .444 129.7 ! 6.0 2600 .696 106.2 1.228 13.7 .350 40.4 .467 123.1 ! 5.7 2800 .701 99.6 1.099 8.3 .360 34.9 .480 115.0 ! 4.9 3000 .721 92.5 1.052 3.8 .377 32.6 .505 107.1 ! 4.9