! Filename: BFG135E.S2P Version: 2.0 ! Philips part #: BFG135 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=100mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .674 -56.8 36.826 146.5 .022 65.7 .804 -39.9 ! 38.5 100 .559 -107.5 22.954 118.4 .037 52.1 .526 -75.6 ! 30.2 200 .524 -143.2 13.112 101.8 .049 50.1 .338 -106.2 ! 24.3 300 .517 -160.5 9.061 91.8 .061 52.5 .276 -125.2 ! 20.8 400 .521 -169.1 6.841 86.1 .073 57.0 .248 -138.7 ! 18.4 500 .519 -176.2 5.572 80.8 .086 59.1 .237 -149.1 ! 16.5 600 .526 177.5 4.675 76.4 .099 60.1 .231 -157.4 ! 15.0 700 .525 172.0 4.056 71.8 .112 60.0 .231 -164.2 ! 13.8 800 .529 167.0 3.559 68.4 .126 61.0 .234 -170.7 ! 12.7 900 .533 163.6 3.165 65.0 .139 61.0 .238 -176.8 ! 11.7 1000 .537 158.4 2.880 61.4 .152 60.8 .247 178.0 ! 10.9 1200 .552 151.0 2.438 54.1 .179 59.1 .269 169.1 ! 9.6 1400 .586 144.5 2.114 47.7 .202 57.1 .294 161.9 ! 8.7 1600 .597 138.8 1.865 42.2 .230 56.4 .318 155.3 ! 7.8 1800 .597 131.1 1.699 35.3 .259 52.3 .344 148.0 ! 7.1 2000 .615 123.1 1.603 30.1 .281 49.8 .374 141.3 ! 6.8 2200 .671 118.4 1.418 24.6 .304 47.1 .410 134.8 ! 6.4 2400 .694 113.9 1.280 21.4 .316 46.1 .444 129.0 ! 6.0 2600 .678 109.4 1.239 14.7 .348 41.8 .472 122.5 ! 5.6 2800 .686 101.9 1.107 8.8 .355 36.6 .491 115.3 ! 4.8 3000 .713 95.2 1.069 5.5 .374 34.9 .521 108.4 ! 5.0