! Filename: BFG198A.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .621 -36.8 21.963 158.5 .017 72.2 .925 -20.3 ! 37.3 100 .608 -83.2 18.209 135.9 .034 54.8 .728 -42.6 ! 30.5 200 .614 -128.2 12.602 113.2 .046 44.6 .488 -62.0 ! 25.2 300 .621 -149.1 9.163 101.2 .052 41.7 .366 -72.1 ! 22.0 400 .627 -161.2 7.109 93.3 .057 43.9 .297 -79.6 ! 19.6 500 .633 -170.2 5.789 87.3 .062 45.7 .257 -85.4 ! 17.8 600 .633 -177.0 4.895 82.1 .067 48.0 .230 -90.6 ! 16.3 700 .636 177.0 4.249 77.5 .073 50.7 .215 -95.7 ! 15.0 800 .637 172.0 3.726 73.4 .078 52.5 .202 -100.5 ! 13.9 900 .642 167.0 3.352 69.7 .085 54.9 .194 -106.5 ! 13.0 1000 .648 162.5 3.027 66.1 .092 56.3 .189 -113.1 ! 12.1 1200 .664 154.6 2.534 59.4 .106 58.4 .189 -126.8 ! 10.8 1400 .686 148.1 2.194 52.3 .120 59.8 .205 -139.6 ! 9.8 1600 .687 142.1 1.920 46.1 .137 61.8 .227 -150.2 ! 8.7 1800 .699 135.2 1.746 39.9 .158 60.0 .244 -160.4 ! 8.0 2000 .722 128.8 1.580 34.4 .176 60.0 .268 -171.4 ! 7.5 2200 .758 122.8 1.447 28.6 .192 58.1 .302 177.8 ! 7.3 2400 .775 118.6 1.295 24.5 .206 57.9 .341 168.7 ! 6.8 2600 .775 113.5 1.206 19.2 .231 54.8 .373 160.5 ! 6.3 2800 .776 107.2 1.092 12.8 .247 49.8 .388 151.2 ! 5.5 3000 .794 100.0 1.024 8.4 .265 48.3 .411 141.3 ! 5.3