! Filename: BFG198B.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .428 -62.6 35.013 151.9 .014 66.7 .859 -29.7 ! 37.6 100 .515 -117.5 25.361 125.7 .025 54.6 .598 -57.8 ! 31.3 200 .577 -151.3 15.284 105.8 .033 51.1 .366 -80.9 ! 26.1 300 .594 -165.0 10.660 96.3 .041 54.5 .268 -94.6 ! 22.8 400 .603 -173.2 8.159 89.8 .049 57.2 .219 -105.5 ! 20.4 500 .611 -179.9 6.596 84.8 .057 59.7 .192 -114.5 ! 18.6 600 .613 175.1 5.543 80.3 .064 60.9 .176 -121.9 ! 17.1 700 .616 170.2 4.796 76.3 .073 63.0 .167 -129.1 ! 15.8 800 .618 166.0 4.198 72.6 .081 63.6 .160 -135.6 ! 14.7 900 .620 161.5 3.762 69.4 .090 64.1 .158 -142.7 ! 13.7 1000 .627 157.9 3.411 66.0 .100 64.8 .159 -149.5 ! 12.9 1200 .647 150.9 2.845 60.1 .116 64.5 .170 -162.6 ! 11.6 1400 .666 144.8 2.453 53.8 .133 63.5 .192 -171.8 ! 10.5 1600 .671 139.8 2.152 48.1 .152 63.3 .214 -178.8 ! 9.5 1800 .676 133.4 1.952 41.9 .172 60.2 .231 173.3 ! 8.7 2000 .704 127.2 1.773 37.0 .191 59.1 .255 165.0 ! 8.2 2200 .738 121.4 1.624 31.3 .206 56.5 .289 157.0 ! 8.0 2400 .756 117.5 1.466 27.9 .218 56.0 .324 151.1 ! 7.5 2600 .761 112.8 1.362 22.5 .240 52.4 .349 144.8 ! 7.0 2800 .760 106.7 1.237 16.5 .252 47.4 .359 136.8 ! 6.2 3000 .773 99.6 1.172 12.1 .268 46.0 .380 128.4 ! 6.0