! Filename: BFG198C.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .349 -89.1 43.084 147.6 .012 64.7 .812 -35.6 ! 37.9 100 .499 -136.2 28.427 120.7 .021 55.8 .529 -66.6 ! 31.7 200 .570 -161.2 16.275 102.7 .029 56.7 .319 -92.2 ! 26.4 300 .589 -171.8 11.215 94.2 .038 60.6 .239 -108.2 ! 23.1 400 .597 -178.4 8.547 88.4 .047 63.9 .202 -120.8 ! 20.7 500 .606 176.2 6.886 83.7 .056 65.3 .183 -130.9 ! 18.9 600 .607 171.8 5.782 79.5 .065 66.3 .173 -139.2 ! 17.4 700 .610 167.4 4.988 75.9 .075 67.2 .168 -146.3 ! 16.1 800 .613 163.5 4.370 72.3 .083 67.6 .164 -152.8 ! 15.0 900 .616 159.5 3.926 69.2 .093 67.5 .166 -159.6 ! 14.1 1000 .623 156.1 3.545 66.2 .103 67.3 .170 -165.9 ! 13.3 1200 .643 149.5 2.964 60.4 .122 66.0 .185 -177.2 ! 11.9 1400 .662 143.6 2.551 54.2 .138 64.6 .206 175.2 ! 10.8 1600 .665 138.6 2.239 48.8 .157 64.0 .227 169.5 ! 9.8 1800 .674 132.5 2.025 42.7 .179 60.3 .243 162.6 ! 9.0 2000 .697 126.6 1.846 37.9 .197 58.5 .266 155.2 ! 8.5 2200 .731 120.8 1.682 32.5 .211 56.0 .298 148.7 ! 8.2 2400 .747 117.1 1.526 29.2 .222 55.4 .331 143.4 ! 7.7 2600 .753 112.6 1.426 23.7 .245 51.6 .354 137.8 ! 7.3 2800 .752 106.5 1.291 18.0 .255 46.6 .361 130.2 ! 6.4 3000 .768 99.8 1.224 13.5 .270 45.2 .380 122.5 ! 6.3