! Filename: BFG198D.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .341 -124.9 51.139 142.5 .010 68.0 .749 -42.6 ! 38.3 100 .513 -153.3 30.714 116.0 .017 61.2 .459 -76.5 ! 32.1 200 .575 -169.7 16.938 100.0 .026 64.4 .282 -104.7 ! 26.7 300 .591 -177.6 11.560 92.4 .036 67.8 .221 -122.6 ! 23.3 400 .600 177.5 8.785 87.0 .046 70.7 .197 -135.8 ! 21.0 500 .603 172.7 7.072 82.7 .056 70.7 .187 -145.8 ! 19.1 600 .606 169.0 5.926 78.7 .067 70.5 .181 -153.6 ! 17.6 700 .609 164.8 5.117 75.3 .076 71.1 .180 -160.3 ! 16.3 800 .610 161.4 4.475 71.9 .085 70.8 .178 -166.4 ! 15.2 900 .616 157.6 4.011 69.0 .095 70.3 .183 -172.4 ! 14.3 1000 .621 154.5 3.630 65.9 .107 69.4 .188 -178.0 ! 13.5 1200 .642 148.0 3.032 60.4 .125 67.7 .205 172.8 ! 12.1 1400 .661 142.6 2.607 54.4 .142 65.6 .227 166.3 ! 11.0 1600 .663 137.7 2.283 49.0 .162 64.2 .247 161.0 ! 10.0 1800 .671 131.9 2.068 43.1 .183 60.1 .260 154.7 ! 9.2 2000 .696 125.8 1.880 38.4 .202 58.4 .283 147.9 ! 8.7 2200 .727 120.4 1.718 33.2 .217 55.8 .315 142.1 ! 8.4 2400 .747 116.7 1.557 30.0 .226 54.7 .344 137.5 ! 7.9 2600 .749 111.9 1.455 24.4 .248 51.2 .364 132.1 ! 7.4 2800 .751 106.3 1.318 19.1 .258 46.1 .370 125.1 ! 6.6 3000 .767 99.5 1.252 14.4 .271 44.4 .387 117.5 ! 6.5