! Filename: BFG198E.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .378 -142.5 54.451 139.4 .009 67.1 .704 -46.8 ! 38.4 100 .531 -161.1 31.216 113.6 .016 63.4 .419 -82.4 ! 32.2 200 .583 -173.8 16.933 98.5 .025 69.2 .263 -112.0 ! 26.7 300 .597 179.9 11.537 91.4 .035 71.8 .215 -130.2 ! 23.4 400 .605 175.2 8.750 86.3 .046 73.0 .197 -143.2 ! 21.0 500 .609 171.3 7.032 82.1 .056 73.0 .190 -152.8 ! 19.1 600 .612 167.6 5.885 78.2 .067 73.0 .187 -160.0 ! 17.6 700 .614 163.8 5.079 74.8 .077 72.6 .188 -166.1 ! 16.3 800 .618 160.4 4.439 71.4 .086 71.7 .188 -171.7 ! 15.2 900 .620 156.8 3.992 68.5 .097 71.2 .193 -177.7 ! 14.3 1000 .625 153.7 3.611 65.5 .108 70.4 .198 177.4 ! 13.5 1200 .646 147.5 3.022 59.8 .127 68.2 .216 168.7 ! 12.2 1400 .667 142.1 2.588 54.2 .144 65.8 .237 162.7 ! 11.1 1600 .669 137.4 2.265 48.8 .165 64.8 .257 158.0 ! 10.0 1800 .674 131.5 2.057 42.7 .185 60.4 .271 151.7 ! 9.2 2000 .703 125.4 1.868 38.0 .204 58.5 .293 145.1 ! 8.8 2200 .736 119.8 1.700 33.0 .217 55.6 .323 139.5 ! 8.5 2400 .750 116.0 1.547 29.9 .229 54.6 .353 135.2 ! 8.0 2600 .756 111.8 1.440 24.3 .250 50.7 .371 130.1 ! 7.5 2800 .754 106.0 1.300 19.0 .259 45.8 .376 122.9 ! 6.6 3000 .770 99.0 1.238 14.5 .273 44.1 .393 115.6 ! 6.5