! Filename: BFG198F.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .651 -34.1 22.193 159.2 .0160 75.3 .923 -19.1 ! 37.6 100 .628 -78.2 18.572 137.4 .0320 57.6 .739 -40.0 ! 31.0 200 .613 -124. 13.188 114.6 .0450 45.3 .504 -58.5 ! 25.7 300 .616 -146. 9.612 102.4 .0510 43.1 .375 -67.9 ! 22.4 400 .615 -159. 7.459 94.5 .0560 44.2 .306 -74.4 ! 19.9 500 .624 -168. 6.126 88.3 .0610 46.2 .265 -79.1 ! 18.2 600 .622 -175. 5.147 83.5 .0660 47.9 .237 -83.5 ! 16.6 700 .621 179.3 4.491 78.8 .0710 50.7 .217 -87.8 ! 15.4 800 .622 173.8 3.947 74.7 .0760 52.9 .204 -92.5 ! 14.2 900 .626 168.5 3.530 70.8 .0820 55.2 .192 -97.9 ! 13.3 1000 .627 163.9 3.187 67.7 .0890 57.0 .185 -104. ! 12.4 1200 .652 156.0 2.666 61.0 .103 58.9 .178 -117. ! 11.1 1400 .666 149.6 2.305 54.3 .116 60.5 .189 -130. ! 9.96 1600 .678 143.0 2.033 48.1 .134 62.4 .204 -142. ! 9.02 1800 .692 136.6 1.844 42.2 .152 60.0 .218 -153. ! 8.36 2000 .705 129.6 1.685 36.4 .170 60.7 .239 -166. ! 7.77 2200 .742 124.4 1.538 31.2 .187 59.1 .270 -177. ! 7.54 2400 .754 119.5 1.370 26.6 .202 59.0 .307 173.7 ! 6.81 2600 .752 115.1 1.277 21.3 .228 55.8 .338 164.7 ! 6.27 2800 .754 108.4 1.160 14.7 .242 51.7 .361 155.4 ! 5.55 3000 .781 101.7 1.099 10.8 .260 50.2 .386 145.3 ! 5.61