! Filename: BFG198G.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .472 -55.6 35.556 152.8 .0130 72.3 .860 -28.0 ! 38.0 100 .523 -110. 26.216 127.2 .0250 55.8 .607 -54.7 ! 31.8 200 .563 -147. 16.154 107.0 .0340 51.0 .374 -76.3 ! 26.5 300 .582 -162. 11.269 97.2 .0410 53.1 .269 -89.0 ! 23.2 400 .586 -171. 8.613 90.8 .0480 56.4 .217 -98.6 ! 20.7 500 .597 -178. 7.001 85.6 .0560 58.6 .188 -106. ! 19.0 600 .597 177.0 5.849 81.5 .0640 60.9 .169 -113. ! 17.4 700 .594 172.5 5.092 77.4 .0710 62.7 .155 -120. ! 16.1 800 .595 167.9 4.471 73.8 .0790 63.2 .147 -127. ! 15.0 900 .604 163.2 3.991 70.6 .0880 63.7 .142 -135. ! 14.1 1000 .604 159.3 3.609 67.5 .0970 64.7 .141 -142. ! 13.2 1200 .630 152.3 3.021 61.6 .115 63.9 .146 -156. ! 11.9 1400 .646 146.9 2.589 55.6 .130 63.7 .166 -166. ! 10.7 1600 .656 141.0 2.288 50.0 .149 64.0 .185 -175. ! 9.78 1800 .669 134.7 2.072 44.1 .166 60.4 .202 176.6 ! 9.09 2000 .681 128.1 1.888 38.8 .185 59.2 .224 167.4 ! 8.45 2200 .720 123.0 1.727 33.9 .201 57.3 .257 159.5 ! 8.22 2400 .733 118.6 1.546 30.0 .213 56.8 .289 152.9 ! 7.51 2600 .734 114.7 1.445 24.6 .237 53.1 .316 146.6 ! 7.01 2800 .736 108.1 1.319 18.4 .248 48.8 .335 138.8 ! 6.31 3000 .760 101.1 1.259 14.5 .265 47.6 .358 130.6 ! 6.34