! Filename: BFG198H.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .389 -75.5 44.246 148.4 .0120 73.8 .813 -34.0 ! 38.3 100 .493 -128. 29.720 121.8 .0220 57.7 .533 -63.5 ! 32.1 200 .556 -157. 17.303 103.7 .0290 56.0 .320 -87.5 ! 26.8 300 .573 -168. 11.905 94.9 .0390 59.2 .234 -103. ! 23.5 400 .578 -176. 9.069 89.2 .0460 63.6 .194 -114. ! 21.1 500 .588 178.1 7.344 84.4 .0560 64.7 .173 -123. ! 19.3 600 .590 173.9 6.121 80.7 .0640 66.0 .159 -132. ! 17.7 700 .585 169.5 5.333 76.9 .0720 66.3 .150 -140. ! 16.5 800 .588 165.2 4.675 73.4 .0810 67.0 .147 -147. ! 15.3 900 .599 161.0 4.158 70.2 .0910 67.4 .145 -155. ! 14.4 1000 .596 157.0 3.771 67.4 .100 67.3 .147 -161. ! 13.5 1200 .625 150.9 3.153 61.9 .118 66.1 .159 -173. ! 12.2 1400 .641 145.8 2.703 56.1 .134 65.0 .179 178.6 ! 11.1 1600 .645 140.1 2.383 50.7 .154 64.6 .197 171.6 ! 10.1 1800 .659 133.9 2.169 45.1 .173 60.5 .214 164.1 ! 9.40 2000 .675 127.3 1.973 39.6 .192 59.2 .237 156.0 ! 8.79 2200 .712 122.4 1.790 34.9 .206 56.7 .268 149.6 ! 8.45 2400 .723 118.1 1.615 31.2 .217 56.0 .298 144.1 ! 7.78 2600 .725 114.4 1.511 25.7 .240 52.4 .324 138.6 ! 7.31 2800 .728 107.9 1.375 20.0 .251 47.9 .340 131.4 ! 6.58 3000 .751 101.1 1.314 15.8 .267 46.5 .361 123.9 ! 6.58