! Filename: BFG198I.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .343 -105. 53.980 142.8 .0100 73.1 .744 -41.3 ! 38.7 100 .492 -145. 32.614 116.4 .0180 61.2 .452 -73.8 ! 32.5 200 .551 -165. 18.159 100.5 .0270 62.2 .273 -101. ! 27.1 300 .569 -174. 12.362 92.8 .0360 66.8 .208 -118. ! 23.7 400 .574 179.2 9.375 87.7 .0450 68.5 .182 -131. ! 21.3 500 .584 174.8 7.590 83.3 .0550 69.4 .170 -141. ! 19.5 600 .586 171.1 6.337 79.7 .0650 70.7 .162 -149. ! 18.0 700 .582 167.0 5.488 75.9 .0740 70.7 .159 -157. ! 16.7 800 .584 163.2 4.822 72.9 .0820 69.9 .159 -163. ! 15.6 900 .590 159.1 4.296 69.9 .0930 69.6 .160 -170. ! 14.6 1000 .595 155.7 3.885 67.2 .104 69.6 .165 -176. ! 13.8 1200 .622 149.4 3.245 62.0 .123 67.7 .179 173.5 ! 12.5 1400 .635 144.5 2.777 56.3 .140 65.6 .199 167.5 ! 11.3 1600 .643 139.2 2.455 51.0 .160 64.6 .219 161.7 ! 10.3 1800 .655 133.2 2.220 45.3 .178 60.5 .234 154.8 ! 9.61 2000 .672 127.1 2.030 40.1 .196 59.1 .257 147.8 ! 9.06 2200 .710 121.9 1.830 35.4 .210 55.9 .286 142.2 ! 8.67 2400 .724 117.4 1.669 32.1 .222 55.3 .314 137.2 ! 8.13 2600 .724 114.1 1.549 26.7 .243 51.6 .336 132.5 ! 7.55 2800 .724 107.4 1.409 20.9 .254 47.0 .350 125.5 ! 6.77 3000 .748 101.0 1.353 17.0 .268 45.8 .370 118.3 ! 6.83