! Filename: BFG198J.S2P Version: 2.0 ! Philips part #: BFG198 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .357 -122. 60.320 139.1 .00885 69.9 .687 -46.7 ! 39.0 100 .508 -153. 33.731 113.3 .0164 64.7 .407 -81.8 ! 32.6 200 .561 -169. 18.605 98.4 .0266 65.9 .253 -110. ! 27.3 300 .574 -177. 12.479 91.8 .0359 69.8 .205 -128. ! 23.8 400 .583 178.5 9.438 86.0 .0461 71.5 .184 -142. ! 21.5 500 .586 173.0 7.651 82.6 .0560 71.6 .176 -151. ! 19.6 600 .586 169.9 6.488 79.8 .0676 71.8 .173 -159. ! 18.2 700 .585 166.0 5.579 76.0 .0751 70.6 .172 -165. ! 16.9 800 .588 163.1 4.790 73.1 .0868 71.7 .173 -171. ! 15.6 900 .578 158.4 4.346 69.7 .0955 71.1 .176 -177. ! 14.7 1000 .606 154.9 3.941 66.8 .106 69.7 .181 177.5 ! 14.0 1200 .613 150.7 3.325 61.4 .127 68.3 .198 168.8 ! 12.7 1400 .633 144.3 2.820 55.9 .143 66.0 .217 162.3 ! 11.4 1600 .639 139.7 2.464 50.9 .163 64.6 .235 157.2 ! 10.4 1800 .646 133.7 2.267 44.7 .182 60.1 .249 150.9 ! 9.73 2000 .685 127.0 2.042 40.2 .199 57.6 .272 144.5 ! 9.28 2200 .695 121.4 1.817 36.4 .215 55.2 .303 138.5 ! 8.47 2400 .741 118.9 1.675 33.4 .223 55.0 .329 134.7 ! 8.44 2600 .744 114.5 1.570 27.6 .246 51.2 .351 129.5 ! 7.98 2800 .728 110.2 1.409 22.3 .257 46.7 .362 122.5 ! 6.86 3000 .743 102.1 1.360 17.2 .270 45.2 .382 116.0 ! 6.85