! Filename: BFG25AXA.S2P Version: 2.0 ! Philips part #: BFG25A/X Date: May 1990 ! Bias condition: Vce=1.0V, Ic=0.1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .994 -.8 .379 177.7 .007 88.0 .999 -1.1 ! 37.5 100 .996 -2.4 .378 174.2 .017 88.5 .999 -2.8 ! 37.9 200 .992 -4.8 .376 168.7 .034 85.4 .997 -5.6 ! 31.4 300 .988 -7.1 .380 163.5 .050 83.7 .996 -8.4 ! 28.3 400 .986 -9.5 .385 158.2 .067 81.5 .994 -11.1 ! 26.8 500 .982 -11.7 .388 153.1 .084 79.8 .994 -13.9 ! 25.4 600 .977 -14.1 .390 148.1 .099 78.3 .993 -16.6 ! 23.9 700 .973 -16.3 .392 143.1 .114 76.7 .992 -19.1 ! 22.7 800 .970 -18.6 .399 138.0 .128 75.1 .990 -21.7 ! 21.3 900 .963 -20.7 .407 133.8 .143 73.3 .986 -24.2 ! 19.2 1000 .952 -23.0 .415 128.7 .159 71.3 .982 -26.7 ! 17.0 1200 .938 -27.4 .432 119.5 .188 66.8 .970 -31.8 ! 14.1 1400 .924 -31.9 .449 111.2 .213 63.5 .963 -36.8 ! 12.8 1600 .914 -36.3 .467 105.2 .242 60.9 .961 -41.8 ! 12.3 1800 .901 -40.0 .489 98.7 .267 57.3 .949 -46.0 ! 11.1 2000 .873 -43.9 .497 91.0 .281 53.5 .928 -50.1 ! 8.7 2200 .845 -48.0 .503 84.8 .298 50.2 .902 -54.8 ! 6.7 2400 .818 -52.7 .528 79.4 .323 45.9 .883 -60.4 ! 5.8 2600 .805 -57.3 .552 72.4 .345 41.4 .881 -65.6 ! 5.9 2800 .791 -61.3 .556 66.8 .357 38.9 .886 -69.4 ! 5.8 3000 .767 -64.3 .566 65.1 .372 38.9 .873 -72.7 ! 5.1