! Filename: BFG25AXF.S2P Version: 2.0 ! Philips part #: BFG25A/X Date: May 1990 ! Bias condition: Vce=3V, Ic=0.1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .994 -.9 .366 177.9 .006 89.2 1.000 -1.1 ! 41.8 100 .993 -2.3 .367 174.3 .016 87.7 1.000 -2.7 ! 40.6 200 .990 -4.6 .364 168.9 .032 85.7 .998 -5.4 ! 31.5 300 .988 -6.8 .368 163.9 .048 83.6 .996 -8.2 ! 28.6 400 .987 -9.1 .372 159.0 .064 82.0 .995 -10.9 ! 27.7 500 .983 -11.3 .375 153.8 .079 80.2 .995 -13.6 ! 26.1 600 .978 -13.6 .379 148.8 .094 78.7 .994 -16.1 ! 24.5 700 .976 -15.7 .380 144.3 .108 77.2 .993 -18.7 ! 23.6 800 .971 -17.9 .386 139.1 .123 75.6 .991 -21.2 ! 21.6 900 .965 -19.9 .393 135.0 .137 74.0 .988 -23.6 ! 19.7 1000 .955 -22.1 .400 130.0 .152 72.1 .984 -26.1 ! 17.6 1200 .942 -26.4 .418 120.9 .180 67.7 .973 -31.1 ! 14.6 1400 .927 -30.8 .433 113.0 .204 64.4 .967 -36.1 ! 13.1 1600 .921 -35.0 .451 107.0 .232 62.0 .966 -40.9 ! 13.0 1800 .907 -38.5 .473 100.5 .256 58.3 .955 -45.1 ! 11.5 2000 .883 -42.3 .479 93.1 .269 54.5 .935 -49.1 ! 9.2 2200 .854 -46.4 .488 87.1 .287 51.6 .910 -53.8 ! 7.1 2400 .832 -51.0 .511 81.4 .311 47.2 .892 -59.4 ! 6.2 2600 .818 -55.6 .535 74.5 .335 42.9 .891 -64.5 ! 6.2 2800 .806 -59.1 .538 69.3 .347 40.4 .896 -68.4 ! 6.2 3000 .784 -62.0 .549 67.6 .360 40.4 .885 -71.6 ! 5.6