! Filename: BFG31A.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .389 -85.0 22.783 148.2 .022 65.1 .820 -34.9 ! 32.7 100 .549 -134.2 15.328 120.6 .037 50.6 .541 -65.5 ! 26.8 200 .623 -160.6 8.851 101.2 .050 49.3 .325 -91.2 ! 21.6 300 .642 -171.6 6.117 91.7 .060 53.0 .239 -107.0 ! 18.3 400 .652 -179.0 4.678 84.8 .071 56.0 .201 -119.4 ! 16.0 500 .659 175.1 3.778 79.2 .084 57.9 .181 -130.3 ! 14.2 600 .659 170.4 3.187 74.2 .096 58.9 .170 -138.2 ! 12.7 700 .663 165.8 2.757 69.8 .108 59.8 .167 -146.0 ! 11.5 800 .664 161.7 2.433 65.6 .121 60.6 .163 -153.5 ! 10.4 900 .667 157.5 2.189 61.9 .134 60.6 .166 -160.7 ! 9.5 1000 .673 153.7 1.995 58.0 .147 60.5 .172 -167.2 ! 8.8 1200 .692 147.0 1.688 51.2 .173 59.1 .191 -179.0 ! 7.5 1400 .710 140.8 1.470 44.2 .193 57.4 .216 172.6 ! 6.6 1600 .711 135.0 1.307 38.0 .220 56.8 .241 165.4 ! 5.6 1800 .717 128.2 1.197 31.5 .248 52.6 .264 157.9 ! 5.0 2000 .743 121.8 1.100 26.4 .271 50.7 .293 149.6 ! 4.7