! Filename: BFG31B.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .373 -132.7 28.961 142.5 .016 63.8 .748 -43.9 ! 33.5 100 .561 -156.4 17.417 115.4 .028 58.0 .464 -80.2 ! 27.5 200 .626 -171.8 9.615 98.3 .041 61.3 .290 -111.1 ! 22.2 300 .645 -179.2 6.566 89.9 .055 64.5 .234 -130.6 ! 18.9 400 .651 175.4 4.995 83.7 .069 66.5 .213 -144.3 ! 16.6 500 .656 170.9 4.025 78.6 .083 66.7 .203 -154.9 ! 14.7 600 .657 166.7 3.393 74.0 .098 66.5 .198 -163.0 ! 13.2 700 .659 162.7 2.933 69.7 .113 66.5 .199 -170.1 ! 12.0 800 .662 159.1 2.582 65.9 .126 66.0 .199 -176.6 ! 10.9 900 .666 155.2 2.327 62.2 .140 65.2 .205 177.4 ! 10.1 1000 .672 151.9 2.118 58.7 .155 64.4 .211 171.9 ! 9.3 1200 .689 145.3 1.790 52.1 .181 61.6 .230 162.7 ! 8.1 1400 .708 139.2 1.554 45.6 .204 58.8 .254 155.9 ! 7.1 1600 .708 133.9 1.377 39.6 .230 57.5 .275 150.2 ! 6.1 1800 .711 127.1 1.263 33.1 .257 52.6 .292 143.7 ! 5.5 2000 .740 120.9 1.156 28.1 .280 50.4 .318 136.7 ! 5.2