! Filename: BFG31C.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .441 -154.9 31.007 139.8 .013 68.3 .691 -49.0 ! 33.6 100 .585 -166.7 17.833 113.2 .024 61.6 .424 -87.7 ! 27.7 200 .637 -176.9 9.688 97.0 .038 67.4 .280 -120.8 ! 22.3 300 .651 177.3 6.592 89.0 .053 70.2 .237 -140.3 ! 19.0 400 .657 172.8 5.005 83.1 .068 71.3 .222 -153.4 ! 16.7 500 .661 168.6 4.033 78.2 .083 70.6 .217 -163.2 ! 14.8 600 .664 165.1 3.391 73.6 .099 69.8 .215 -170.8 ! 13.3 700 .665 161.4 2.938 69.5 .114 69.0 .218 -177.1 ! 12.1 800 .667 157.7 2.580 65.6 .127 68.2 .218 176.8 ! 11.0 900 .672 154.0 2.329 62.1 .142 67.1 .224 171.2 ! 10.2 1000 .677 150.8 2.118 58.6 .157 66.0 .232 166.2 ! 9.4 1200 .697 144.3 1.789 52.1 .184 62.9 .251 157.8 ! 8.2 1400 .713 138.8 1.550 45.7 .207 59.9 .273 151.4 ! 7.2 1600 .713 133.4 1.377 39.9 .234 58.1 .293 145.9 ! 6.3 1800 .720 126.5 1.261 33.3 .262 53.0 .309 139.6 ! 5.6 2000 .743 120.5 1.155 28.6 .284 50.6 .333 133.0 ! 5.3