! Filename: BFG31D.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .499 -164.3 30.600 138.8 .012 68.4 .647 -51.1 ! 33.3 100 .610 -171.6 17.330 112.3 .022 66.6 .397 -91.2 ! 27.5 200 .652 -179.5 9.363 96.4 .037 71.7 .269 -124.7 ! 22.2 300 .663 175.6 6.373 88.5 .052 72.9 .234 -143.9 ! 18.8 400 .667 171.6 4.834 82.6 .069 73.0 .223 -156.7 ! 16.5 500 .672 167.6 3.891 77.7 .083 72.4 .220 -166.0 ! 14.6 600 .674 164.1 3.276 73.1 .098 71.4 .219 -173.1 ! 13.1 700 .675 160.6 2.829 68.9 .114 70.8 .222 -179.1 ! 11.9 800 .679 157.1 2.495 65.2 .127 69.4 .223 175.2 ! 10.8 900 .684 153.4 2.244 61.7 .143 68.1 .230 169.9 ! 10.0 1000 .690 150.0 2.046 58.1 .158 66.9 .236 165.0 ! 9.3 1200 .709 143.9 1.729 51.6 .185 63.7 .256 156.8 ! 8.1 1400 .723 138.3 1.499 45.2 .208 60.6 .279 150.8 ! 7.1 1600 .724 132.8 1.329 39.5 .235 58.7 .299 145.5 ! 6.1 1800 .731 126.3 1.218 32.8 .263 53.4 .315 139.1 ! 5.5 2000 .755 120.0 1.120 28.0 .285 51.1 .340 132.5 ! 5.2