! Filename: BFG31E.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .424 -69.6 24.196 149.9 .020 66.8 .839 -30.8 ! 33.8 100 .527 -123.3 16.838 122.7 .036 52.5 .564 -58.1 ! 27.6 200 .588 -154.7 9.914 102.9 .047 50.2 .335 -79.1 ! 22.3 300 .605 -167.6 6.880 93.1 .058 53.5 .239 -90.9 ! 19.0 400 .612 -175.8 5.261 86.2 .069 56.2 .191 -100.7 ! 16.6 500 .619 178.0 4.251 80.7 .080 58.1 .163 -109.2 ! 14.8 600 .622 172.8 3.587 75.8 .093 59.3 .147 -116.3 ! 13.3 700 .625 168.1 3.098 71.4 .104 60.5 .137 -124.1 ! 12.1 800 .626 163.9 2.735 67.1 .115 61.0 .129 -131.0 ! 11.0 900 .630 159.5 2.462 63.5 .127 61.2 .127 -139.7 ! 10.1 1000 .635 155.8 2.236 59.7 .141 60.9 .127 -147.4 ! 9.3 1200 .656 148.4 1.893 53.0 .165 60.0 .139 -163.2 ! 8.1 1400 .673 142.4 1.645 46.1 .185 58.3 .162 -174.1 ! 7.1 1600 .676 136.7 1.458 40.0 .210 57.7 .185 177.2 ! 6.1 1800 .686 129.9 1.334 33.6 .237 53.8 .205 168.9 ! 5.5 2000 .708 123.5 1.219 28.2 .259 52.3 .232 159.2 ! 5.0