! Filename: BFG31F.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .347 -112.6 33.201 142.5 .015 64.1 .759 -40.3 ! 34.7 100 .510 -147.4 20.061 116.5 .027 60.2 .463 -72.1 ! 28.4 200 .564 -167.9 10.922 99.7 .040 61.1 .271 -98.3 ! 22.8 300 .592 -176.1 7.603 91.3 .053 64.3 .202 -116.1 ! 19.7 400 .605 176.8 5.659 84.8 .068 65.3 .174 -130.2 ! 17.2 500 .607 174.1 4.647 80.0 .081 66.3 .161 -140.1 ! 15.5 600 .605 170.6 3.865 75.0 .094 67.0 .152 -149.4 ! 13.8 700 .599 163.4 3.342 71.2 .109 66.6 .148 -157.2 ! 12.5 800 .603 160.6 2.938 67.5 .122 65.6 .146 -165.5 ! 11.4 900 .625 156.4 2.643 63.9 .135 65.1 .147 -172.5 ! 10.7 1000 .637 152.8 2.405 60.3 .149 64.7 .154 -179.5 ! 10.0 1200 .640 146.3 2.047 53.9 .175 62.3 .173 169.8 ! 8.6 1400 .665 139.6 1.758 47.6 .198 58.9 .192 163.0 ! 7.6 1600 .661 135.2 1.568 41.4 .223 57.9 .211 156.3 ! 6.6 1800 .691 128.3 1.438 35.6 .249 53.6 .230 149.6 ! 6.2 2000 .708 121.8 1.324 30.7 .271 51.7 .257 142.5 ! 5.8