! Filename: BFG31G.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .374 -135.9 36.570 138.9 .013 63.7 .695 -45.8 ! 34.8 100 .516 -158.6 20.922 113.5 .024 64.6 .409 -80.3 ! 28.6 200 .563 -173.4 11.135 98.0 .038 66.6 .247 -109.4 ! 22.9 300 .590 179.2 7.726 89.9 .052 69.6 .195 -128.7 ! 19.8 400 .605 174.6 5.744 84.0 .067 69.3 .177 -143.0 ! 17.3 500 .611 172.2 4.707 79.3 .081 69.9 .169 -152.7 ! 15.6 600 .598 167.5 3.921 74.6 .096 69.9 .164 -161.6 ! 13.9 700 .607 163.1 3.400 70.8 .111 68.6 .162 -168.8 ! 12.7 800 .606 160.0 2.975 67.4 .124 67.8 .162 -176.0 ! 11.6 900 .625 154.6 2.677 63.6 .138 66.8 .165 177.3 ! 10.8 1000 .624 152.1 2.426 60.1 .152 66.1 .172 171.3 ! 10.0 1200 .628 145.4 2.072 54.1 .179 63.7 .193 162.3 ! 8.7 1400 .665 139.2 1.772 47.8 .201 60.0 .210 155.9 ! 7.7 1600 .678 134.4 1.588 41.3 .227 58.2 .229 149.9 ! 6.9 1800 .699 128.0 1.436 36.0 .254 54.0 .248 143.7 ! 6.3 2000 .708 121.7 1.338 31.1 .274 51.7 .274 137.2 ! 5.9