! Filename: BFG31H.S2P Version: 2.0 ! Philips part #: BFG31 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .394 -145.8 37.514 136.9 .012 63.3 .651 -48.5 ! 34.6 100 .537 -163.0 20.864 112.0 .021 66.9 .377 -84.0 ! 28.5 200 .579 -176.1 11.029 97.1 .037 69.9 .231 -114.0 ! 22.9 300 .601 178.9 7.630 89.3 .051 71.2 .187 -133.5 ! 19.7 400 .615 173.5 5.641 83.6 .067 71.9 .173 -147.4 ! 17.2 500 .611 170.6 4.645 78.8 .080 70.8 .167 -156.6 ! 15.5 600 .613 167.5 3.861 74.0 .095 70.6 .164 -165.0 ! 13.9 700 .612 161.8 3.332 70.4 .111 70.3 .162 -171.7 ! 12.6 800 .612 158.6 2.925 66.8 .124 68.4 .164 -178.5 ! 11.5 900 .636 154.8 2.637 63.1 .139 67.7 .167 175.0 ! 10.8 1000 .632 151.5 2.390 59.8 .152 66.7 .174 169.2 ! 9.9 1200 .640 145.9 2.030 53.6 .179 63.9 .195 160.8 ! 8.6 1400 .681 139.0 1.747 47.5 .202 60.0 .215 154.9 ! 7.8 1600 .684 133.7 1.568 41.1 .227 58.8 .233 148.9 ! 6.9 1800 .716 127.8 1.414 35.6 .255 54.2 .252 142.7 ! 6.4 2000 .732 120.6 1.322 30.8 .275 51.9 .279 136.2 ! 6.1