! Filename: BFG35A.S2P Version: 2.0 ! Philips part #: BFG35 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .537 -61.9 23.791 150.4 .0230 69.3 .874 -26.6 ! 35.3 100 .585 -115. 16.161 122.5 .0380 51.2 .610 -50.0 ! 28.0 200 .626 -148. 9.600 102.5 .0490 44.5 .384 -64.9 ! 22.5 300 .625 -163. 6.598 92.0 .0560 47.1 .292 -71.5 ! 18.9 400 .641 -172. 5.032 85.1 .0640 50.2 .249 -76.9 ! 16.6 500 .645 -180. 4.092 79.0 .0730 55.2 .228 -82.8 ! 14.8 600 .642 175.2 3.457 73.1 .0810 58.3 .217 -88.4 ! 13.3 700 .646 170.6 3.017 68.3 .0910 60.5 .213 -94.6 ! 12.1 800 .650 165.3 2.634 63.5 .102 62.6 .210 -101. ! 11.0 900 .658 161.3 2.391 60.4 .113 63.7 .209 -108. ! 10.2 1000 .668 157.4 2.156 55.5 .126 65.7 .214 -115. ! 9.44 1200 .680 149.5 1.824 48.0 .153 66.2 .230 -131. ! 8.15 1400 .713 143.7 1.567 40.0 .178 66.0 .263 -146. ! 7.30 1600 .720 137.0 1.359 33.6 .208 65.4 .300 -159. ! 6.25 1800 .746 130.9 1.253 27.2 .245 61.4 .333 -171. ! 6.00 2000 .755 122.8 1.124 21.9 .275 59.1 .372 176.1 ! 5.33 2200 .782 116.9 1.028 14.4 .301 55.9 .424 164.1 ! 5.21 2400 .798 112.3 .883 12.9 .323 53.7 .473 154.2 ! 4.42 2600 .811 107.8 .838 8.30 .360 48.6 .508 143.9 ! 4.42 2800 .783 98.9 .755 1.60 .375 42.2 .532 133.1 ! 3.13 3000 .804 91.4 .727 -.200 .396 39.6 .568 122.5 ! 3.44