! Filename: BFG35B.S2P Version: 2.0 ! Philips part #: BFG35 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .511 -66.7 27.007 148.9 .0220 67.5 .858 -30.1 ! 35.7 100 .562 -119. 17.838 121.0 .0370 50.7 .578 -56.4 ! 28.4 200 .610 -152. 10.401 101.7 .0480 47.4 .350 -74.9 ! 22.9 300 .611 -166. 7.133 91.7 .0560 51.1 .259 -84.7 ! 19.4 400 .623 -174. 5.439 85.3 .0660 54.0 .216 -92.4 ! 17.1 500 .630 179.2 4.422 79.5 .0750 57.7 .196 -99.6 ! 15.3 600 .642 174.9 3.735 73.8 .0840 60.4 .183 -106. ! 13.9 700 .622 169.9 3.255 69.1 .0960 61.7 .178 -113. ! 12.5 800 .639 165.1 2.845 64.5 .109 63.0 .176 -119. ! 11.5 900 .636 160.7 2.576 61.6 .119 63.8 .177 -126. ! 10.6 1000 .639 158.0 2.314 57.1 .133 64.5 .182 -134. ! 9.71 1200 .672 149.4 1.976 49.8 .159 64.4 .200 -148. ! 8.70 1400 .686 143.6 1.679 42.3 .183 63.7 .232 -160. ! 7.50 1600 .699 137.7 1.484 35.9 .212 63.0 .269 -171. ! 6.67 1800 .722 130.4 1.360 29.5 .246 58.9 .299 178.7 ! 6.28 2000 .742 124.3 1.216 24.1 .275 57.2 .337 167.3 ! 5.70 2200 .770 117.5 1.127 16.4 .297 54.0 .389 157.4 ! 5.65 2400 .790 113.4 .974 14.4 .317 52.2 .435 148.8 ! 4.93 2600 .803 108.1 .934 10.1 .353 47.4 .469 139.7 ! 4.98 2800 .766 100.1 .850 2.40 .367 41.3 .496 129.9 ! 3.65 3000 .783 92.8 .805 .100 .387 38.9 .532 120.0 ! 3.68