! Filename: BFG35C.S2P Version: 2.0 ! Philips part #: BFG35 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .494 -70.4 30.261 147.2 .0210 68.5 .836 -34.0 ! 36.0 100 .548 -123. 19.381 119.3 .0350 50.9 .549 -63.3 ! 28.9 200 .598 -153. 11.140 101.0 .0470 49.9 .328 -86.1 ! 23.4 300 .597 -167. 7.647 91.4 .0570 53.7 .241 -99.1 ! 19.8 400 .605 -174. 5.805 85.2 .0670 55.3 .201 -110. ! 17.4 500 .617 178.9 4.716 79.7 .0780 59.8 .181 -119. ! 15.7 600 .610 174.6 3.971 74.3 .0880 61.0 .171 -127. ! 14.1 700 .606 169.6 3.471 69.9 .101 62.5 .167 -134. ! 12.9 800 .625 164.6 3.024 65.6 .114 62.7 .166 -140. ! 11.9 900 .624 160.3 2.742 62.6 .126 63.1 .167 -147. ! 11.0 1000 .630 157.0 2.483 58.1 .139 63.9 .173 -154. ! 10.2 1200 .648 149.5 2.116 51.3 .165 62.8 .193 -167. ! 9.04 1400 .685 142.6 1.784 43.9 .190 61.9 .223 -176. ! 8.00 1600 .686 137.4 1.587 37.9 .216 60.4 .256 175.9 ! 7.07 1800 .709 131.3 1.461 31.6 .247 56.7 .284 167.0 ! 6.69 2000 .722 124.1 1.312 26.4 .275 54.8 .318 157.5 ! 6.02 2200 .749 118.0 1.213 18.7 .296 51.7 .366 149.3 ! 5.88 2400 .767 112.1 1.062 16.7 .314 50.5 .410 142.2 ! 5.18 2600 .779 108.9 1.012 11.8 .347 45.8 .440 134.2 ! 5.09 2800 .780 101.6 .918 4.40 .360 40.0 .464 125.3 ! 4.38 3000 .774 93.0 .874 1.10 .379 38.0 .502 116.4 ! 4.06