! Filename: BFG35D.S2P Version: 2.0 ! Philips part #: BFG35 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .496 -72.9 31.926 145.8 .021 64.6 .823 -36.4 ! 36.2 100 .556 -124.3 20.080 118.8 .035 50.7 .530 -67.6 ! 29.1 200 .590 -154.4 11.397 100.7 .046 50.0 .317 -92.9 ! 23.5 300 .601 -167.3 7.828 91.4 .056 53.8 .237 -109.0 ! 20.1 400 .609 -175.4 5.952 85.0 .067 57.1 .201 -121.4 ! 17.7 500 .612 178.7 4.814 79.6 .078 59.5 .185 -131.3 ! 15.8 600 .616 173.9 4.048 74.8 .090 61.0 .177 -139.4 ! 14.4 700 .617 169.4 3.507 70.4 .102 62.0 .174 -146.6 ! 13.1 800 .619 165.1 3.093 66.4 .115 62.5 .173 -153.4 ! 12.0 900 .625 161.0 2.767 62.7 .127 63.1 .176 -160.0 ! 11.1 1000 .633 157.0 2.522 59.2 .140 63.0 .181 -166.5 ! 10.4 1200 .652 150.1 2.129 52.3 .166 62.2 .203 -177.9 ! 9.2 1400 .671 144.3 1.834 45.1 .188 60.5 .234 173.7 ! 8.1 1600 .680 138.4 1.623 38.7 .216 59.7 .264 166.8 ! 7.2 1800 .692 131.6 1.479 32.0 .244 55.6 .292 159.2 ! 6.6 2000 .716 124.7 1.355 26.6 .268 53.8 .325 151.1 ! 6.2 2200 .748 119.2 1.235 21.0 .289 50.7 .367 143.8 ! 6.0 2400 .771 114.9 1.113 17.8 .303 49.7 .405 137.6 ! 5.6 2600 .770 109.8 1.044 12.1 .335 45.1 .433 130.5 ! 5.2 2800 .767 103.0 .936 6.6 .345 39.6 .451 122.1 ! 4.3 3000 .788 95.9 .895 2.7 .363 37.7 .479 113.6 ! 4.4